??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAK - Drawn Cup Needle Roller Bearings Standard Type/Imported Type Closed · No Seal
Bill of material
BAKBK0306
Code
Type
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Bearing Type
d
3 mm
D
6.5 mm
B
6 mm
min
5.2 mm
r(min)
0.3 mm
Cr(Basic Load Rating (Dynamic))
1230 N
Cor (Basic Load Rating (Static))
840 N
Cur (Fatigue Ultimate Load)
113.0 N
rpm (Limit Speed)
48000
rpm (Reference Speed)
57000
Weight
1.0 g
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models