目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
Flanged steel guide bush self-lube ISO 9448-4 32X072 T1
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bai_iso_9448_4_t1.prj},{NB=BAI94484.32X072},{CODE=BAI94484.32X072},{D1=32},{D3=48},{D4=72},{D5=58},{D6=6},{D7=10},{K=28},{L1=72},{L2=47},{L3=25},{T=5.7},{GEW=0.926}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
RCM
Description
BAI94484 T1 - Flanged steel guide bush self-lube ISO 9448-4 T1
Bill of material
Flanged steel guide bush self-lube ISO 9448-4 32X072 T1
Code
BAI94484.32X072
BAI94484.32X072
Description
Flanged steel guide bush self-lube ISO 9448-4 32X072 T1
Flanged steel guide bush self-lube ISO 9448-4 32X072 T1
D1
32
32
mm
D3
48
48
mm
D4
72
72
mm
D5
58
58
mm
D6
6
6
mm
D7
10
10
mm
K
28
28
mm
L1
72
72
mm
L2
47
47
mm
L3
25
25
mm
T
5.7
5.7
mm
Weight
0.926
0.926
kg
Previews
3D
2D
下載CAD模型
生成CAD模型