??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
BAH - Drawn Cup Needle Roller Bearings Standard Type/Imported Type Open · No Seal
Bill of material
BAHHK0205
Code
Type
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Bearing Type
d
2 mm
D
4.6 mm
B
5 mm
min
0.0 mm
r(min)
0.3 mm
Cr(Basic Load Rating (Dynamic))
465 N
Cor (Basic Load Rating (Static))
265 N
Cur (Fatigue Ultimate Load)
28.5 N
rpm (Limit Speed)
58000
rpm (Reference Speed)
93000
Weight
0.3 g
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models