??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BAE - yuzhiluomu
Bill of material
BAE-40-M5
Bestellnummer
CODE
BAE
syxc
40type
M
N
8 mm
E
3 mm
H
9.5 mm
K
19.5 mm
L
20 mm
weight
g
PDF
BAE.pdf
Previews
3D
Dimension
2D
Download CAD models