??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
BAE-30-m4 - 30中心孔6.8系列铝型材--紧固件/预置螺母
Bill of material
BAE-30-M5
Bestellnummer
CODE
BAE
syxc
30type
M
N
8 mm
E
2 mm
H
6.0 mm
K
16.0 mm
L
16 mm
weight
g
PDF
bae-30-m4.pdf
Previews
3D
Dimension
2D
Download CAD models