??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
HEFA
Description
BA24_25_26 - Oil seal·metal type· double lip type/simple type
Bill of material
BA24CA-d50-D65-T9
CNSORDERNO
Series code
TYPE1
Oil seal material
nbr
Oil seal hardness
HS70±5
Metal ring
SPCC
spring
SW-B
colour
black
use to
Axis rotation
Operating temperature range
-25~120℃
Operating pressure range
0~0.03MPa
linear velocity
d
mm
D
mm
D tolerance
T
mm
T tolerance
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD