??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
HEFA
Description
BA17 - Sealing ring VA type
Bill of material
BA17FA-016
CNSORDERNO
Serial code
BA17FA
type
VA type
texture of material
nitrile butadiene rubber
Hardness (Shore)
HS70±5
colour
black
Operating temperature range
-30~100°C
Operating pressure range
Below 0.03MPa
linear velocity
Below 19m/s
purpose
Rotary seals for shafts resistant to mineral oil, water, air, etc
size
Nominal journal
bolster bearing
d
mm
C
mm
A
mm
B
mm
d2
max
d3
min
B1
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models