??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
B7WMM - Tee
Bill of material
9634041173
Item number
9634041173
Name
B7WMM-1-316L-7
Description
TEE
Shape
Tee
Standard
ASME
Material
316L
Surface
#7
Size
1 Inch
Size
25.4 mm
Height
54.00 mm
Height
66.70 mm
Height
66.70 mm
Diameter
25.40 mm
Diameter
25.40 mm
Diameter
22.10 mm
Diameter
22.10 mm
Diameter
50.4 mm
Diameter
50.40 mm
Diameter
22.10 mm
Height
2.85 mm
Height
2.85 mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Previews
3D
Dimension
2D
Download CAD models