目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2207005T
Metalwork
Fittings and Accessories
Fittings
Tappered thread fittings with PTFE
Fittings series B7
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_with_ptfe/fitting_series_b7/fitting_b7_asmtab.prj},{NB=2207005T},{IDNR=},{CODE=2207005T},{REF=B7},{DI=8/6},{O=8/6},{F1=1/4},{CH=11},{CH1=14},{P=11.0},{L=24.0},{L1=20.0},{I=10.5},{R=5.000},{D=10.000},{DIY=6.000},{ND=13.157},{ND1=12.000},{P1=1.000},{OX=8.000},{L2=10.000},{VER=1},{PPATH=fitting_b7_asmtpl.prj},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 11
HELP_VARIABLE
Company
Metalwork
Description
B7 TEE CENTRAL
Bill of material
2207005T
Code
2207005T
2207005T
Description
B7
Ø
8/6
8/6
Thread
1/4
1/4
Ch
11
11
Ch1
14
14
P
11.0
11.0
mm
L
24.0
24.0
mm
L1
20.0
20.0
mm
I
10.5
10.5
mm
Catalogue
Catalogue
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型