피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
ABB - GJL1211003R8105 + B6-30-10-F-85 Mini Contactor 380-415V 40-450Hz
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Mini Contactors
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/mini_contactors/b6.prj},{NB=abb_GJL1211003R8105_B6-30-10-F-85 Mini Contactor 380-415V 40-450Hz},{PN=GJL1211003R8105},{TYPEX=2.000},{CTN=85365080},{EXTTYPE=B6-30-10-F-85},{INVDES=B6-30-10-F-85 Mini Contactor 380-415V 40-450Hz},{DES=Mini Contactor (AC) with flat pin connection},{LCP=Active},{DESCSHORT=B6-30-10-F-85 Mini Contactor}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 82
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
B6 - Mini Contactor (AC)
Bill of material
ABB - GJL1211003R8105 + B6-30-10-F-85 Mini Contactor 380-415V 40-450Hz
Product ID
GJL1211003R8105
GJL1211003R8105
Extended Product Type
B6-30-10-F-85
B6-30-10-F-85
Invoice Description
B6-30-10-F-85 Mini Contactor 380-415V 40-450Hz
B6-30-10-F-85 Mini Contactor 380-415V 40-450Hz
Description
Mini Contactor (AC) with flat pin connection
Mini Contactor (AC) with flat pin connection
Long Description
The B6-30-10-F mini contactor is a compact 3 pole contactor with 1 auxiliary contact and flat pin connection. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
The B6-30-10-F mini contactor is a compact 3 pole contactor with 1 auxiliary contact and flat pin connection. They are ideally suited for applications where reliability is a must and space is at a premium. Mini contactors are used in residential buldings, commercial buildings and industrial applications for the control of single or three-phase loads up to 4 kW (AC-3) and 20 A / 690 V (AC-1) or switching of control signals. Further features are the silent coil, a switch position indication and the integrated possibility for rail or wall mounting.
International product number
4013614156557
4013614156557
Product number of the Manufacturer
GJL1211003R8105
GJL1211003R8105
Rated control supply voltage Us at AC 50HZ
380 - 415
380 - 415
V
Rated control supply voltage Us at AC 60HZ
380 - 380
380 - 380
V
Rated control supply voltage Us at DC
- - -
V
Voltage type for actuating
AC
AC
Rated operation current Ie at AC-1, 400 V
20
20
A
Rated operation current Ie at AC-3, 400 V
9
9
A
Rated operation power at AC-3, 400 V
4
4
kW
Rated operation power NEMA
1.4914
1.4914
kW
Modular version
false
false
Number of auxiliary contacts as normally open contact
1
1
Number of auxiliary contacts as normally closed contact
0
0
Type of electrical connection of main circuit
Flat plug-in connection
Flat plug-in connection
Number of normally closed contacts as main contact
0
0
Number of normally open contacts as main contact
3
3
Customs tariff number
85365080
Deeplink product page
Link to product detail page
Type
B6-30-10-F
B6-30-10-F
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성