??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 20
HELP_VARIABLE
Company
WMBerg
Description
B5 - Thrust Bearings - 410 Stainless Steel or C1075 Carbon Steel
Bill of material
B5-12-SS
Product No.
Description
Thrust Bearing
Catalog Name
Master Inch/Metric Catalog
Material
Bore Diameter B (+.005/-.000)
Pouce
Outside Diameter A (+.000/-.005)
Pouce
Diameter
Pouce
Width
Pouce
Thickness L (±.002)
Pouce
No. of Balls
Stainless Steel Load Rating-AT 15 RPM
Carbon Steel Load Rating-AT 15 RPM
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés