??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Boteco
Description
B405 - ALUMINUM FLAT LARGE OVAL HANDLE NATURAL SILVER VERSION
Bill of material
B405180.A20M0599
Art.
L
mm
I
mm
H
45 mm
B
20 mm
C
10 mm
Q
10 mm
d1
mm
Weight
g
F1
500 N
F2
500 N
Previews
3D
Dimension
2D
Download CAD models