??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Boteco
Description
B350 CIN - MANIGLIA CON TUBO D.30 IN ACCIAIO INOX CON FINALI VERTICALI
Bill of material
B350300.TG3001CIN
Art.
I
mm
L
mm
D
30 mm
H
85 mm
h
55 mm
A
40 mm
B
19 mm
d1
M08
Weight
g
Previews
3D
2D
Download CAD models