??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
B331 - BRACKET FOR HANDLE WITH TUBE D.30
Bill of material
B331.TG3001
Art.
B331.TG3001
d
30 mm
d1
10.5 mm
d3
16 mm
d2
4 mm
A
60 mm
B
40 mm
H
77 mm
h
58 mm
h1
43 mm
h4
12 mm
h3
15 mm
h2
19 mm
M
23 mm
O
22 mm
F
21 mm
Weight
92 g
Previews
3D
Dimension
2D
Download CAD models