??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Boteco
Description
B330 CIN - BRIDGE HANDLE WITH TUBE D.30
Bill of material
B330350.TG3001CIN
Art.
L
mm
I
mm
C
mm
E
mm
A
60 mm
B
40 mm
T
54 mm
H
77 mm
h
58 mm
h1
43 mm
h4
16.5 mm
h3
11 mm
h2
19 mm
d
30 mm
d1
10.5 mm
d3
16 mm
d2
4 mm
Weight
g
F1
N
F2
N
Previews
3D
Dimension
2D
Download CAD models