??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Boteco
Description
B322 - HANDLE WITH TUBE D.20
Bill of material
B322350.TG2001-350
ART
L
mm
I
mm
C
mm
E
mm
A
50 mm
B
30 mm
T
45 mm
H
57 mm
h
43 mm
h1
33 mm
h4
7 mm
h3
12.5 mm
h2
15 mm
d
20 mm
d1
8.5 mm
d3
14.5 mm
d2
4 mm
Weight
g
F1
N
F2
N
Previews
3D
Dimension
2D
Download CAD models