??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Boteco
Description
B321 - BRACKET FOR HANDLE WITH TUBE D.20
Bill of material
B321.TG2001
Art.
B321.TG2001
d
20 mm
d1
8.5 mm
d3
14.5 mm
d2
4 mm
A
50 mm
B
30 mm
H
57 mm
h
43 mm
h1
33 mm
h4
7 mm
h3
12.5 mm
h2
15 mm
M
18.5 mm
O
18 mm
F
17 mm
Weight
47 g
预览
3D
尺寸标注
2D
下载CAD模型