??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Eaton B-Line
Description
B3140 - Standard Pipe Clamp (TOLCO Fig. 4) - Pipe Clamps
Bill of material
B3140-4 PLN.
Part No.
Pipe Size
Inch
Pipe Size
mm
Finish
Plain
A
Inch
A
mm
B
Inch
B
mm
C
Inch
C
mm
Bolt Size
Max. Desing Load 650 °F (343°C)
Lbs.
Max. Desing Load 650 °F (343°C)Desing Load
kN
Max. Desing Load 750 °F (399C)
Lbs.
Max. Desing Load 750 °F (399°C)
kN
Appprox. Wt./100
Lbs.
Appprox. Wt./100
kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models