??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B307 - Beam Clamp
Bill of material
B307ZN
Part No.
B307 ZN
Type
B307
Set Screw Thread Size
1/2-13 Inch
Rod Thread Size
1/2-13 Inch
T
7 GA. Inch
W
1.188 Inch
H
2.380 Inch
A
3.595 Inch
B
0.828 Inch
E
0.772 Inch
F
1/8 Inch
Set Screw Size
1/2x2 Inch
G
2.201 Inch
K
0.594 Inch
Standard Finishes
Level of Details
Previews
3D
Dimension
2D
Download CAD models