??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Alfa Laval
Description
B2KS - BS Weld 45
Bill of material
9612636609
Item number
Name
Description
Shape
Bend 45
Size
Inch
Size
mm
Standard
BS4825
Material
316L
Surface
PL (SF1)
Certificate
3A
Height
mm
Height
mm
Angle
45 °
Radius
mm
Diameter
mm
Diameter
mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Previews
3D
尺寸
2D
下載CAD模型