??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
B29_ _ - Thrust Ball Bearings
Bill of material
B2902
Part Number
Inside-Outside Dia.
mm
Material
SUJ2(52100 Bearing Steel)(1.3505_100Cr6)
d
mm
d Tolerance
mm
D
mm
D Tolerance
mm
D1 (min)
mm
T
mm
T Tolerance
0/-0.075 mm
r (min)
0.6 mm
Basic Load Rating Ca (Dynamic)
kN
Basic Load Rating Coa (Static)
kN
Relative Dimension Ds (min.)
mm
Relative Dimension dh (max.)
mm
Relative Dimension R (max.)
0.6 mm
Mass (Reference)
g
Previews
3D
Dimension
2D
Download CAD models