??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
KVT Fastening
Description
B23 - Pin M4 / SM4
Bill of material
KVT M4/B23-4.75x12
Orderspecification
Diameter x Length
Diameter
4.75 mm
Length
mm
Material
Steel, galvanized
Head around
Ø 23 mm
预览
3D
尺寸标注
2D
下载CAD模型