??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
B227 - INCLINED HANDLE
Bill of material
B227132.TG08.501PP
Art.
B227132.TG08.501PP
L
268 mm
I
132 mm
B
44 mm
b
20 mm
H
65 mm
H1
46 mm
h1
26 mm
h2
34 mm
C
15.5 mm
C1
20.5 mm
d
14 mm
d1
8.5 mm
Weight
106 g
f1
1540 N
Previews
3D
Dimension
2D
Download CAD models