目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
B226-120 M5
Boteco
BRIDGE HANDLES
Powered by
CAD模型選擇
{boteco/maniglie/b226.prj},{NB=B226-120 M5},{IDNR=},{ARTX=B226},{L=140},{I=120},{B=24},{M=14},{H=40},{H1=29},{H2=15},{D1=M5},{D1Y='M5','M6','M8'},{VERS=3.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Boteco
Description
B226 - FIXED HANDLE WITH THREADED INSERT
Bill of material
B226-120 M5
Art.
B226-120 M5
B226-120 M5
L
140
140
mm
I
120
120
mm
B
24
24
mm
M
14
14
mm
H
40
40
mm
h1
29
29
mm
h2
15
15
mm
Q
10
10
mm
d1
M5
M6
M8
M5
M6
M8
Weight
43
43
g
F1
6100
6100
N
F2
2800
2800
N
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型