??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
B225 - FIXED INCLINED HANDLE
Bill of material
B225110.TG0401CP
Art.
B225110.TG0401CP
L
127 mm
I
110 mm
B
24 mm
H
43 mm
h1
34 mm
C
16 mm
d1
4 mm
Q
16 mm
Weight
35 g
Previews
3D
Dimension
2D
Download CAD models