??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
B223 - FIXED BRIDGE HANDLE WITH SMOOTH THROUGH HOLE
Bill of material
B223100.BG0501PP
Art.
B223100.BG0501PP
L
125 mm
I
100 mm
F
80 mm
A
25 mm
H
34 mm
h1
23.5 mm
h3
6 mm
c
10.5 mm
d
15.5 mm
d3
10.5 mm
d1
5.5 mm
Q
30 mm
Weight
55 g
F1
2000 N
F2
1400 N
Previews
3D
Dimension
2D
Download CAD models