??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
B222 - FIXED BRIDGE HANDLE WITH THREADED HOLE
Bill of material
B222100.BM0601
Art.
B222100.BM0601
L
125 mm
I
100 mm
F
80 mm
A
25 mm
H
35.5 mm
h1
23.5 mm
c
12 mm
d
15.5 mm
d1
M6
Q
15 mm
Weight
63 g
F1
2000 N
F2
1400 N
Previews
3D
Dimension
2D
Download CAD models