??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
B2130 Pipe Clamp - Pipe/Conduit Clamps & Hangers
Bill of material
B2130 ZN
Part No.
B2130 ZN
Type
B2130
Standard Finishes
Electro-Plated Zinc
A Diameter
10.750 Inch
B
5.656 Inch
C
6.301 Inch
D
12.430 Inch
E
0.500 Inch
F
0.805 Inch
Approx. Weight/Clamp Half
1.340 lb
Level of Details
Previews
3D
Dimension
2D
Download CAD models