??
Catalog navigation
CAD模型選擇
可提供的產品: 8
HELP_VARIABLE
Company
Jacob
Description
B201-1xxx-zz - Contact spring
Bill of material
B201-1025-01
Article No.
Clamping range cable shield
mm
Length
mm
Length
mm
Height
mm
Unit weight
g
Material body
Stainless steel 1.4310 / AISI 301
Packaging Unit
PCS
Temperature range
-60 °C
Temperature range
200 °C
Customs tariff number
73209090
Previews
3D
尺寸
2D
下載CAD模型