??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
KVT Fastening
Description
B19 / S19 - Threaded socket F2 / SF2
Bill of material
KVT F2/B19-M6x10
Orderspecification
Thread x Length
Thread
Length
10 mm
Material
Steel, galvanized
Head shape
Head around
Ø 19 mm
Previews
3D
Dimension
2D
Download CAD models