??
Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Blohm
Description
B0362 - Levelling feet threaded spindles steel or stainless steel
Bill of material
B0362.202001
Order No.
Length
mm
Enter value for LX
Length
mm
cm
inch
ft
Main
thread
Length
mm
width across flats
22 mm
load capacity max.
kN
Approx. weight
kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
73181520
EAN-Code
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models