您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0287.4040083
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD模型選擇
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06158.prj},{NB=B0287.4040083},{D1=40},{D2=14},{D6=8.4},{H=26},{H1=0},{H3=14},{T=14},{T1=0},{T4=12},{GEW=0.0567},{EAN=MIN},{NDM=8},{NDM1=0.0000},{TYP3=0},{TYP1=0},{TYP=3},{D4X=0.00000},{XA=60.000},{XB=3.000},{XC=13.500},{XD=3.000},{XE=1.000},{XF=3.000},{XG=3.000},{XH=5.000},{XI=3.000},{XJ=12.000},{XK=1.500},{XL=7.700},{XM=1.500},{XN=12.000},{XO=3.000},{XP=15.200},{XQ=0.000},{BESTBLOHM=B0287.4040083},{FORM=D},{AUSF=Gewinde aufgebohrt},{AUSF1=gestrahlt},{D=M 8},{L=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{FILTER=KIPP,NORELEM,BLOHM,KIPP_USA,},{IMPERIAL=MM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 52
HELP_VARIABLE
Company
Blohm
Description
B0287 - Palm grips in stainless steel, similar to DIN 6335
Bill of material
B0287.4040083
Order No.
B0287.4040083
B0287.4040083
Form
D
D
version
tapped and counterbored
tapped and counterbored
version 1
blasded
blasded
diameter
M 8
M 8
mm
diameter
40
40
mm
diameter
14
14
mm
diameter
8.4
8.4
mm
height
26
26
mm
height
14
14
mm
depth
14
14
mm
depth
0
0
mm
Length
-
-
mm
Approx. weight
0.0567
0.0567
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73181600
73181600
EAN-Code
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型