카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0286.3040082
Blohm
Handles, knobs
Palm grips, star grips, clamping grips
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/kreuzgriffe_sterngriffe_spanngriffe/06156.prj},{NB=B0286.3040082},{D1=40},{D2=14},{D6=0.0},{DX=8},{H=25},{H3=14},{T=15},{T1=18},{GEW=0.0263},{EAN=MIN},{NDM=0},{TYP=3},{TYP1=1},{H1X=25.000},{XA=60.000},{XB=2.000},{XC=13.000},{XD=1.000},{XE=0.500},{XF=1.500},{XG=5.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XM=0.000},{XN=0.000},{XO=2.500},{XP=21.000},{XQ=17.200},{XR=2.000},{XS=0.000},{XT=0.000},{BESTBLOHM=B0286.3040082},{AUSF=Sackloch},{AUSF1=C poliert},{FORM=C},{D=8},{L=-},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 50
HELP_VARIABLE
Company
Blohm
Description
B0286 - Palm grips aluminium, silimar to DIN 635
Bill of material
B0286.3040082
Order No.
B0286.3040082
B0286.3040082
version
blind hole
blind hole
version
C polished
C polished
Form
C
C
diameter
8
8
diameter
40
40
mm
diameter
14
14
mm
diameter
0.0
0.0
mm
height
25
25
mm
height
14
14
mm
depth
15
15
mm
depth
18
18
mm
Length
-
-
mm
Approx. weight
0.0263
0.0263
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
76169951
EAN-Code
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성