??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
B02 - Clamps (without screw)
Bill of material
MDL Europe - B02.006.100
Reference
B02.006.100
A
18.3 mm
B
14.5 mm
C
6 mm
D
10 mm
Qty of clamps
From Ø 19 to 32: 3 clamps - From Ø 40 to 80: 4 clamps
Screw reference code
A05.006.012
Previews
3D
Dimension
2D
Download CAD models