??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RCM
Description
B02.45 - Replacement lifting pin for lifting bracket B01.35
Bill of material
B02.45.100
Description
REPLACEMENT LIFTING PIN B01.35 KG.42500 - Ø99X407
Max Load
42500 kg
Max Die Weight
85000 kg
D1
99 mm
D2
125 mm
L
407 mm
L1
350 mm
L2
17 mm
Previews
3D
Dimension
2D
Download CAD models