??
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
WMBerg
Description
B-PS48S to B-PS120S - Precision Pinion Shafts - 24 to 120 Pitch - AGMA Quality 10 - 303 Stainless Steel - 20° Pressure Angle
Bill of material
B-PS72S4-15
Product No.
Description
PINION SHAFT SPUR GEAR
Catalog Name
Master Inch/Metric Catalog
Material
303 Stainless Steel
Pitch
Pressure Angle
20 °
Number Of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Shaft Diameter
Inch
Shaft Length
3 Inch
Face Width
5/21 Inch
Previews
3D
Dimension
2D
Download CAD models