??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pneumax
Description
B-M - Battery regulator
Bill of material
N171ABA
Size
1
Version
Connections
Manometer options
Adjusting range
bar
Type
Options
Max. inlet pressure
13 bar
Working temperature
-5°C +50°C °C
Pressure gauge connections
G 1/8
Weight
140 g
Pressure range
0-2 / 0-4 / 0-8 / 0-12 bar
Assembly positions
Indifferent
Previews
3D
Dimension
2D
Download CAD models