??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-969R 90 Degree Angle Fitting
Bill of material
B969R
Cat. No.
B969R
Description
KD B969R 90 Degree Angle Fitting
Finish
Galv-Krom
A
3.000 Inch
B
1.406 Inch
C
0.250 Inch
D
0.750 Inch
E
1.500 Inch
F
0.703 Inch
G
0.828 Inch
H
0.781 Inch
I
1.531 Inch
J
0.563 Inch
K
0.125 Inch
Previews
3D
Dimension
2D
Download CAD models