??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-956
Bill of material
B956
Cat. No.
B956
Description
KD B956 Post Base Galvkrom
Finish
Galv-Krom
A
6.000 Inch
B
4.500 Inch
C
0.250 Inch
D
3.770 Inch
E
3.500 Inch
F
1.500 Inch
G
1.000 Inch
H
0.500 Inch
I
0.750 Inch
J
0.563 Inch
Previews
3D
Dimension
2D
Download CAD models