??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Installation Products
Description
B-925 Post Base Connector
Bill of material
B925
Cat.No.
B925
Description
KD B925 Flush Style Post Base Galvk
Finish
Galv-Krom
A
4.500 Inch
B
3.000 Inch
C
0.250 Inch
D
0.750 Inch
E
1.500 Inch
F
6.000 Inch
G
0.750 Inch
H
3.183 Inch
I
0.765 Inch
J
0.563 Inch
K
1.531 Inch
Previews
3D
Dimension
2D
Download CAD models