??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
ABB Installation Products
Description
B-902
Bill of material
B90210
Cat.No.
Description
Finish
Galv-Krom
Material
12 ga.
Sectional Area
0.837
Material Thickness
0.104 Inch
Weight
2.825 lbs/ft
A
1.540 Inch
B
3.061 Inch
C
0.875 Inch
L
Inch
Previews
3D
尺寸
2D
下載CAD模型