??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-5B-HG_P - Push-pull connector - Fixed receptacle, nut fixing, watertight or vacuum-tight
Bill of material
HGG.5B.314.CLLPV
REF
HGG.5B.314.CLLPV
DESC
Fixed receptacle, nut fixing, watertight or vacuum-tight
CONTACT
4 Low Voltage
MINTEMP
-20 °C
MAXTEMP
80 °C
TESTV
Vtest (contact-contact):|A|2100 V (AC), 2970 V (DC)
MAXA
18 A
OPTION
PV : Watertight / Vacuum-tested
Previews
3D
2D
Download CAD models