??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-5B-EG - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
EGJ.5B.481.CLA
REF
EGJ.5B.481.CLA
DESC
Fixed receptacle, nut fixing
CONTACT
21 High Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest:|A|12700 V (AC), 18000 V (DC)
MAXA
4 A
OPTION
:
Previews
3D
2D
Download CAD models