??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Böllhoff
Description
B 53085 - Stahl 8.8 zinc-plated
Bill of material
BÖLLHOFF 530858.8VZ820
Article number
Preview
e-class-no.
23-11-06-15
a min.
b max.
c
dc max.
Diameter (d)
e min.
l max. A
l min. A
Length (l)
r1 max.
s max.
s min.
Standard designation
B
Head shape
Hexagonal head with flange
Thread type
Metric thread
Force application
Hexagon head
Surface
zinc-plated
Tip/Thread end
Standard
Material version
8.8
Previews
3D
Dimension
2D
Download CAD models