??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
B-5 Modular belt - B Series
Bill of material
B-5 Modular belt-1-1
Product Name
B-5 Modular belt
Application
Unique design with convex surface, which is avoid the products slip when elevate conveying .
Modular belt and pin material
Polyoxymethylene (POM), operating temperature -30℃~+90℃: Polypropylene (PP), operating temperature +1℃~+98℃
Pin material
Polypropylene (PP)
Modular belt load (21°C)
POM is 20000N/M,PP is 8800N/M
Modular belt color
White
Reverse bend radius
75 mm
Modular belt weight
(POM)13.6kg/m^2,(PP)9.1kg/m^2
The multiply of standard modular belt width
W
152.4 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=152.4*N
Previews
3D
2D
Download CAD models