??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LEMO
Description
B-3B-HM - Push-pull connector - Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting)
Bill of material
HMG.3B.320.CLLP
REF
DESC
Fixed receptacle with grounding tab, nut fixing, watertight or vacuum-tight (back panel mounting)
CONTACT
20 Low Voltage
MINTEMP
-20 °C
MAXTEMP
80 °C
TESTV
Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)
MAXA
6 A
OPTION
Previews
3D
2D
Download CAD models