??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-3B-EC_PCB - Push-pull connector - Fixed receptacle with two nuts and straight contact for printed circuit (back panel mounting)
Bill of material
ECG.3B.303.CLN
REF
ECG.3B.303.CLN
DESC
Fixed receptacle with two nuts and straight contact for printed circuit (back panel mounting)
CONTACT
3 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1900 V (AC), 2700 V (DC)
MAXA
25 A
OPTION
:
Previews
3D
2D
Download CAD models