目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Knurled knobs B.259/20 S-M6 CLEAN
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
B.259
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/b_259_combi/b_259_clean.prj},{NB=Knurled knobs B.259/20 S-M6 CLEAN},{CODE=151102},{DESCRIPTION=B.259/20 S-M6 CLEAN},{DIM01=21},{DIM02=M6},{DIM03=25},{DIM04=13},{DIM05=12},{DIM06=12},{WEIGHT=11},{NDM=6.000},{KDM=4.917},{ZZ=18.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
B.259-CLEAN - Knurled knobs
Bill of material
Knurled knobs B.259/20 S-M6 CLEAN
Code
151102
151102
Description
B.259/20 S-M6 CLEAN
B.259/20 S-M6 CLEAN
D
21
21
mm
d6H
M6
M6
L
25
25
mm
d1
13
13
mm
l2
12
12
mm
h
12
12
mm
Weight
11
11
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型