??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
B.220 - ELESA-Knurled grip knobs
Bill of material
Knurled grip knobs B.220/35
Code
2901
Description
B.220/35
D
35 mm
dH9
10 mm
L
21 mm
d1
18 mm
l1
15 mm
l2
8 mm
h
10 mm
Weight
37 g
Previews
3D
Dimension
2D
Download CAD models