??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LILAI Chain
Description
B-2 Non-standard Modular belt - B Series
Bill of material
B-2 Non-standard Modular belt-1-0-1
Product Name
B-2 Non-standard Modular belt
Application
Food conveyors, and conveyor belts for packaging machines.
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
Modular belt load
8800 N/M
Modular belt opening rate
18%
Modular belt color
White
The multiply of standard modular belt width
The multiply of Nonstandard modular belt width
W
152.4 mm
The multiply of standard pitch
Modular belt width
Non-standard modular belt width: W=152.4*N+16.9*T
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
プレビュー
3D
2D
ダウンロード(CADデータ)